POWER cobots

TX2touch POWER cobot range

The TX2touch is a unique range of cobots designed for safe Man Robot Collaboration while maintaining high productivity. Based on the proven TX2 industrial robot, it offers safe operation thanks to its advanced skin technology, quick reaction time and embedded modular safety functions. TX2touch is the only cobot with the SIL3/PLe safety level. It is highly productive due to the performance, smart connectivity and reliability inherited from TX2 robots and its CS9 controller.

Stäubli TX2touch-60 collaborative robot
TX2touch-60 | TX2touch-60L
  • Reach: 670 mm to 920 mm
  • Maximum payload: 5 kg to 9 kg
  • Repeatability: ± 0.02 mm to ± 0.03 mm
Stäubli TX2touch-90 collaborative robot
TX2touch-90 | TX2touch-90L | TX2touch-90XL
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm