Spot welding connectors

Quick disconnect solutions for spot welding in automotive body shops

Applications

  • Robot dresspacks (single and double)
  • Welding guns (robotic, manual, stationary)
  • Weld controllers
  • Power cable extensions

Contact RobiFix Team

RobiFix flat connectors guarantee safe and reliable power supply to welding units. Small in size and high in performance, they feature highest contact reliability and current-carrying capacity. Thanks to these cost-effective solutions, power cables between weld controller and welding gun can be divided into several sections, simplifying handling and maintenance. The light and compact design of this latest connector generation can be easily integrated into modern lightweight manufacturing concepts. They are ideal for stationary and robotic welding guns, no matter if welding steel or aluminum.

Stäubli AG - ROB_Welding-robot_cim-2x-69578-jpg-orig.jpg
Benefits

Our RobiFix series features both compact design and unparalleled contact reliability. Created for robotic welding applications, they ensure time saving thanks to rapid installation and easy maintenance. All of the connectors offer high current-carrying capacity, First Mate/Last Break design and IP2X for additional safety. UL-listed and available in 2 sizes, they allow the same interface on weld controllers, robots and welding transformers, even for aluminum as well as high-frequency welding up to 10 kHz.

Services
  • Cabling
  • Customization
Accessories

Both RobiFix and RobiFix mini offer dual systems (i.e. for aluminum welding), locking accessories, as well as protective caps. On top, blind plugs and angled solutions are available for the RobiFix program.
Manual and automatic crimping pliers are also available.

Technical Specifications

RobiFix

RobiFix mini

3 poles (2+PE)

3 poles (2+PE)

223 A max. (100% duty)

139 A max. (100% duty)

AC 1000 V max.

AC 1000 V max.

25, 35, 50 mm²

16, 25 mm²

up to 3'000 Hz

up to 10'000 Hz

IP2X on socket side

IP2X on both sides

IP67 (IEC)

IP67 (IEC)

Polution degree: 3

Polution degree: 3

Overvoltage category: III

Overvoltage category: III