Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Romania

Stäubli Systems, s.r.o.
Pardubice, Sucursala Bucuresti
Fluid Connectors
Str. Turturelelor, Nr. 11A, etaj 3
(Phoenicia Business Center)
RO-030881 Bucuresti, sector 3 / Romania
Sales
Phone: +40 374 040 494 Fax: +40 314 282 617 E-mail contact
Stäubli Systems, s.r.o.
Pardubice, Sucursala Bucuresti
Electrical Connectors
Str. Turturelelor, Nr. 11A, etaj 3
(Phoenicia Business Center)
RO-030881 Bucuresti, sector 3 / Romania
Sales
Phone: +40 374 040 494 Fax: +40 314 282 617 E-mail contact
Stäubli Systems s.r.o.
Fluid Connectors
Str. Turturelelor Nr. 11A
(Phoenicia Business Center)
etaj 4, birou 20 si 21, sector 3
RO-030881 Bucuresti / Romania
Sales
Phone: +40 374 040 494 Fax: +40 314 282 617 E-mail contact
Stäubli Romania
Electrical Connectors
Str. Turturelelor Nr.11A, etaj IV,
birou 20, 21, sector 3
Phoenicia Business Center
030881 BUCUREŞTI / Romania

Bulgaria: +359 894 448 439
Sales
Phone: +40 374 04 04 94 Fax: +40 314 28 26 17 E-mail contact