ACCESSORIES FOR TEST AND MEASUREMENT

Test clips 2 mm and 4 mm

2 mm Programme

Test clip KPS1/B2

Stäubli AG - test-clip-KPS1-B2-tim-2x-50593-jpg-orig.jpg

Made of hard-drawn copper alloy for grasping IC legs, plug pins and bare wire connections.

More info

Test clip MicroGrip-XB

Stäubli AG - test-clip-MicroGrip-XB-tim-2x-50596-jpg-orig.jpg

With hardened spring wire grabber with gold-plated contact area. Ø 2 mm rigid socket

More info

Test clip AGK40

Stäubli AG - test-clip-MicroGrip-XB-tim-2x-01-50605-jpg-orig.jpg

With unbreakable insulation. Fine-wire gripping surface, made of brass. Ø 2 mm rigid socket in insulator.

More info

Test clip XKK-200

Stäubli AG - test-clip-XKK-200-tim-2x-50622-jpg-orig.jpg

Made of brass, with all-round insulation. Toothed gripping jaws with fine-wire clamping surface. Ø 2 mm rigid socket in insulator.

More info

Test clip lead XALF

Stäubli AG - test-clip-lead-XALF-tim-2x-50625-jpg-orig.jpg

Highly flexible, with insulation in PVC. One end with test clip with all-round insulation and toothed gripping jaws with finewire clamping surface.

More info
4 mm Programme

Test clip SKPS-4

Stäubli AG - test-clip-SKPS-4-tim-2x-51302-jpg-orig.jpg

With flexible shaft and spring wire grabber (stainless steel) for a good contact to pins and wires in inaccessible places.

More info

Test clip GRIP-B...

Stäubli AG - test-clip-GRIP-B-50-tim-2x-51305-jpg-orig.jpg

With flexible shaft and spring wire grabber (stainless steel) for a good contact to pins and wires in inaccessible places.

More info

Test clip GRIP-A

Stäubli AG - test-clip-GRIP-A-tim-2x-51308-jpg-orig.jpg

With rigid hook clip made of steel for hooking onto wires. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Test clip SKPS-4/A

Stäubli AG - test-clip-SKPS-4-A-tim-2x-51311-jpg-orig.jpg

With rigid hook clip made of steel for hooking onto wires. Rotatable through 360° around the longitudinal axis of the test probe.

More info

Test clip AGK20

Stäubli AG - test-clip-AGK20-tim-2x-51314-jpg-orig.jpg

Uninsulated, with Ø 4 mm rigid socket. Steel. Connection also possible with screw clamp or soldering.

More info

Test clip APK-4

Stäubli AG - test-clip-APK-4-tim-2x-51317-jpg-orig.jpg

Insulated, with Ø 4 mm rigid socket. Brass. Sharp toothed, pointed jaws. The upper jaw is insulated.

More info
4 mm Safety Programme

Crocodile clip SAGK4-K

Stäubli AG - crocodile-clip-SAGK4-K-tim-2x-51320-jpg-orig.jpg

Small, slim, made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire.

More info

Crocodile clip XKK-1001

Stäubli AG - crocodile-clip-XKK-1001-tim-2x-51323-jpg-orig.jpg

Made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire.

More info

Dolphin clip XDK-1033

Stäubli AG - Dolphin-clip-XDK-1033-tim-2x-51326-jpg-orig.jpg

Made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire.

More info

Dolphin clip XDK-1033/I-2

Stäubli AG - Dolphin-clip-XDK-1033-I-2-tim-2x-51329-jpg-orig.jpg

With all-round insulation. The upper jaw is non-conductive to prevent accidental short-circuits on contact with the mouth open.

More info

Test clip lead XDLS-418

Stäubli AG - Test-clip-lead-XDLS-418-tim-2x-51332-jpg-orig.jpg

Highly flexible. One end with dolphin clip with all-round insulation, toothed jaws for wide grip and surface for fine wire.

More info

Test clip GRIP-CI

Stäubli AG - Test-clip-GRIP-CI-tim-2x-51335-jpg-orig.jpg

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside.

More info

Test clip GRIP-DI

Stäubli AG - Test-clip-GRIP-DI-tim-2x-51338-jpg-orig.jpg

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside.

More info

Test clip AB200

Stäubli AG - Test-clip-AB200-tim-2x-51341-jpg-orig.jpg

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making contacts, the jaws are insulated on the outside

More info

Flat test clip GRIP-FMA

Stäubli AG - Flat-test-clip-GRIP-FMA-tim-2x-51344-jpg-orig.jpg

For fast and safe contacting on busbars, for example for the synchronization for standby power units.

More info

Flat test clip GRIP-F

Stäubli AG - Flat-test-clip-GRIP-F-tim-2x-51347-jpg-orig.jpg

For making quick, secure contact during voltage measurements. With adjustable stop

More info

Single-collet plier GRIP-ESZ

Stäubli AG - Single-collet-plier-GRIP-ESZ-tim-2x-51350-jpg-orig.jpg

For fast and safe contacting to M4, M5, or M6 threaded bolts, for example on motor connections

More info