Quick and dry disconnect couplings Fuels

Couplings and complete solutions for refueling

Stäubli connection solutions offer high resistance to oil, pressure and vibration for every type of fuel, filling mode and vehicle, including light and heavy duty vehicles and aircraft refueling vehicles, allowing the safe connection of a wide range of circuits. Our products include solutions for NGV, LPG and hydrogen, aircraft auxiliary fueling units, distribution units, collapsible storage tanks and mobile fueling systems.

Liquefied Petroleum Gas

Refueling systems for Liquefied Petroleum Gas (LPG) vehicles

Refueling systems for Liquefied Petroleum Gas (LPG) vehicles

More about liquefied petroleum gas solutions

Natural Gas Vehicles

Refueling systems for Natural Gas Vehicles (NGV/CNG)

Refueling systems for Natural Gas Vehicles (NGV/CNG)

More about natural gas vehicles solutions

Fuel-cell electric vehicles

Solutions for filling high flow hydrogen on all types of electric vehicles

Refueling systems to refill hydrogen into electric vehicles fitted with a fuel-cell.

More about hydrogen solutions for electrical vehicles

HCB 28/L – Safety refueling

Non-spill coupling with bayonet locking HCB 28/L

DN (mm): 28
Maximum allowable pressure PS (bar)*: 10

More about safety refueling system

VSU - Symmetrical

Symmetrical quick release couplings VSU

DN (mm): from 38 to 50
Maximum allowable pressure PS (bar)*: 10

More about symmetrical connectors

TTX – NATO STANAG 3756

Stäubli AG - high-flow-transfer-stanag-TTX-tim-2x-50154-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about NATO STANAG connectors

DMR - Full flow

Full flow aluminum coupling DMR for onboard motorsports

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 30

More about full flow connectors
Market solutions

SAF for motorsports

Pit stop refueling system SAF

DN (mm): 45
Maximum allowable pressure PS: gravity

More about fuel advanced filling system

SPT for motorsports

Non-spill quick release couplings for fuel lines SPT

DN (mm): from 05 to 12
Maximum allowable pressure PS (bar)*: 40

More about non-spill connectors

SPH BA for motorsports

Non-spill quick release couplings with bayonet locking for motorsports SPH/BA

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 350

More about non spill connectors

*depending on the model and operating conditions