CombiTac direqt

CombiTac direqt - plug into simplicity

Contact CombiTac Team

Configure your own CombiTac

CombiTac direqt is the latest generation of connectors for manual and automatic connecting with up to 10,000 mating cycles. The new user-friendly, tool-free click-and-connect system allows you to assemble your modular connector system in the simplest and most time-saving way. The outstanding quality and long service life of CombiTac help you to achieve high productivity and lower maintenance cost with maximum operator safety.

  • Signal, power and pneumatic
  • Housing and panel mount versions
  • Click-and-connect system
  • Tool-free assembly
  • High safety features
  • Guaranteed 10,000 mating cycles
Stäubli AG - CT-Modular-direqt-pim-2x-68192-jpg-orig.jpg
Modular system

Each CombiTac connector includes individually configured contact modules placed in a single frame for panel mount or housing applications.

Stäubli AG - CT-Modular-direqt-Easy-pim-2x-01-68201-jpg-orig.jpg
Easy handling

Click-and-connect system for tool-free assembly of your modular connector system. Carriers and contacts are quickly and easily removed by use of a standard screwdriver. More flexibility and simplicity.

Stäubli AG - CT-Modular-direqt-Contacts-pim-2x-68183-jpg-orig.jpg
Types of contacts

CombiTac contact types include power up to 350 A, signals and leakage free-pneumatic (15 bar).

Read more Stäubli AG - CT-Footer-Services-dim-1-3-2x-65706-jpg-orig.jpg

Services

As a solutions provider, Stäubli Electrical Connectors offers you a number of professional services, design consultation, and supply of tailored solutions.

Read more Stäubli AG - CT-Footer-Applications-dim-2-3-2x-65709-jpg-orig.jpg

Applications

Modular CombiTac connectors are ideal for General Industry applications in automotive manufacturing and testing, railway, e-mobility, transport, aerospace, and also serve many applications in healthcare, food and packaging, energy, and broadcasting. 

Read more Stäubli AG - CT-Footer-Configurator-dim-2-3-2x-65712-jpg-orig.jpg

Configurator

Our one-of-a-kind intuitive online configurator allows you to quickly and easily build your own personalized CombiTac step-by-step.

Read more Stäubli AG - CT-Footer-success-dim-1-3-2x-65715-jpg-orig.jpg

Success stories

The added value for our customers is the focus of our actions and makes us your preferred reliable partner worldwide.