Test probe SPP2-S

With tapered, stainless steel rigid needle. Handle guard chamfered on both sides. Ø 2 mm rigid socket in handle accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve. Supplied with protective cap.

Order No.

Type

Rated voltage/current

24.0239-*

SPP2-S

1000 V, CAT III / 1 A