Test probe HP-150/A
Stäubli AG - test-probe-HP-150-A-tim-2x-50497-jpg-orig.jpg

With sharply pointed stainless steel tip, e.g. for piercing insulation and paint. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. For increased safety the Ø 4 mm rigid socket of HP-150/A is sunk into the handle, accepting in-line Ø 4 mm plugs. Supplied with protective cap.

Order No.

Type

Rated voltage/current

66.9113-*

HP-150/A

1000 V, CAT III / 1 A

600 V, CAT IV / 1 A