Test clip lead XALF
Stäubli AG - test-clip-lead-XALF-tim-2x-50625-jpg-orig.jpg

Highly flexible, with insulation in PVC. One end with test clip with all-round insulation and toothed gripping jaws with finewire clamping surface. The other end with Ø 2 mm MULTILAM plug with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

65.9185-*

XALF

600 V, CAT III / 10 A

PVC 0.75 mm²

Ni