Test clip AGK40
Stäubli AG - test-clip-MicroGrip-XB-tim-2x-01-50605-jpg-orig.jpg

With unbreakable insulation. Fine-wire gripping surface, made of brass. Ø 2 mm rigid socket in insulator.

Order No.

Type

Rated voltage/current

Clamping limit

24.0154-*

AGK40

30 VAC / 6 A

60 VDC / 6 A

max. 3 mm

Sn