Socket K-41...

Ø 4 mm rigid, for self-assembly of test leads.
Solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

64.9201-*

K-41

30 VAC / 32 A

60 VDC / 32 A

max. Ø 3.9 mm     2.5 mm²

Ni

64.1021-*

K-41/A

30 VAC / 32 A

60 VDC / 32 A

max. Ø 3.9 mm     2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.