Press-in socket XEP-...

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Various metal parts/connections.

Order No.

Type

Rated voltage/current

Connection

66.9682-*

XEP-F

1000 V, CAT III / 20 A

Machined brass/Flat connecting tab

4.8 mm × 0.8 mm

Ni

66.9685-*

XEP-FS

1000 V, CAT III / 20 A

Brass sheet, rolled/Flat connecting tab

4.8 mm × 0.8 mm

Ni

66.9681-*

XEP-S

1000 V, CAT III / 20 A

Machined brass/Solder pin Ø 2.0 mm

Ni

Click on the Order No. to open the dedicated data sheet.