Press-in socket LB2
Stäubli AG - socket-LB2-tim-2x-49605-jpg-orig.jpg

Uninsulated Ø 2 mm rigid, made of rolled brass sheet. Mounting by pressing or soldering into holes drilled in printed circuit boards or housings.
Solder connection.

Order No.

Type

Rated voltage/current

23.1001

LB2

30 VAC / 10 A

60 VDC / 10 A

Au

Click on the Order No. to open the dedicated data sheet.