Panel-mount socket SLB4-F/A
Stäubli AG - socket-SLB4-F-A-tim-2x-49789-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Brass sheet. The socket is screwed into pre-drilled panels of plastic, metal, etc.
Connection: Flat connecting tab 4.8 mm × 0.8 mm, can be bent to 90°, once only

Order No.

Type

Rated voltage/current

23.3070-*

SLB4-F/A

1000 V, CAT III / 24 A

Ni

Click on the Order No. to open the dedicated data sheet.