Stackable, Ø 4 mm, for self-assembly of test leads. Nickel-plated and gold-plated versions available.
Solder connection.
|
Order No. |
Type |
Rated voltage/current |
Cable (A) |
|
|---|---|---|---|---|
|
SLS4-B |
30 VAC / 19 A 60 VDC / 19 A |
PVC TPE Ø 2.7 mm 1.0 mm² SIL Ø 3.0 mm 1.0 mm² |
Au |
Click on the Order No. to open the dedicated data sheet.