Plug SLS205-L...
Stäubli AG - plug-SLS205-L-tim-2x-49204-jpg-orig.jpg

In-line, Ø  2  mm with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

22.2618-*

SLS205-L

30 VAC / 10 A

60 VDC / 10 A

max. Ø 2.1 mm   0.5 mm²

Au

22.2619-*

SLS205-L/N

30 VAC / 10 A

60 VDC / 10 A

max. Ø 2.1 mm   0.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.