In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Screw connection.
|
Order No. |
Type |
Rated voltage/current |
Cable (A) |
|
|---|---|---|---|---|
|
L-409 |
30 VAC / 32 A 60 VDC / 32 A |
max. Ø 3.9 mm 2.5 mm² |
Ni |
Click on the Order No. to open the dedicated data sheet.