Connecting plug KS2-...

Insulated, Ø 2 mm, made of brass, one piece and with spring-loaded MULTILAM.

Order No.

Type

Rated voltage/current

Plug spacing

24.0040-29

KS2-5,08L

30 VAC / 10 A

60 VDC / 10 A

5.08 mm

Au

24.0043-29

KS2-10L/1

30 VAC / 10 A

60 VDC / 10 A

10 mm

Au