Screw-on adapters GBSA/M...

Insulated, with internal thread for rapid and safe contact to threaded bolts. Contact is made by a spring-loaded tip. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. Body nickel-plated, connecting socket and contact tip gold-plated.

Order No.

Type

Rated voltage/current

Thread

20.2040-*

GBSA/M8

1000 V, CAT IV / 1 A

M8

Au Ni

20.2000-*

GBSA/M12

1000 V, CAT IV / 1 A

M12

Au Ni

20.2010-*

GBSA/M16

1000 V, CAT IV / 1 A

M16

Au Ni