Adapter A-SLK4-R
Stäubli AG - adapter-A-SLK4-R-tim-2x-51551-jpg-orig.jpg

Insulated flexible copper conductor, suitable for many types of screw clamp connections, e.g. rail mounted terminals. Ø 4 mm rigid socket in insulator, made of brass, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

24.0162-21

A-SLK4-R

1000 V, CAT II / 32 A

Ni