Isoprobe III – 10:1 – 2,5
Stäubli AG - Isoprobe-III-10-1-2-5-tim-2x-51821-jpg-orig.jpg

Safety high-frequency 10:1 test probe. Highly flexible PVC-insulated coaxial connecting lead with BNC plug with integrated compensation unit. Ø 2 mm safety socket for reference lead connection in the handling part of the probe. With long connecting lead, specially suited for bridging long distances between the test instrument and the object under test.

Order No.

Type

Lead length [cm]

68.9549-25028

Isoprobe III – 10:1 – 2,5

PVC

250