- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Always innovating, Stäubli has once again added to its already extensive product line. In its expanded dobby range, the S3062 model is designed to meet the most demanding requirements for water-jet weaving and offer the best performance for every water-jet applications, especially for unbalanced patterns.
From the kinematics to the transmission, every aspect of the machine is an achievement thanks to the unremitting efforts of Stäubli’s research and development.
Stäubli’s Programming System 18 eases pattern creation and transmission to the well-sealed and built-in dobby controller that ensures the reliability of data transmission to the stationary magnet bar.
The latest designed transmissions incorporate impressive key features including a reinforced structure and drive, easy shed adjustment and maintenance-free operation that makes it perfectly suitable for water-jet weaving.
As a weaver, you're familiar with the challenges of maintaining efficiency and fabric quality. Downtime and material waste directly impact your textile production. Reliable, accurate, and durable dobbies are an essential element of your production. They ensure precise weaving and suitable for working filaments at high speed, often used in upir weaving mill.
Your water jet looms excel at producing fine, even textiles. They handle synthetic fibers like polyester with ease, creating fabrics for clothing and home textile. The high-speed operation of these looms suits large-scale, efficient production. However, it's important to monitor the wear of dobbies. Over time, they can affect your loom's performance.
Reliable dobby machines that require minimal maintenance will allow you to reduce downtime and increase your textile production. The reliability of our machines provides you with an unmatched return on investment, as well as significant flexibility for your water jet looms to adapt to the rapid evolutions of the market. This ensures that your filaments transform into strong, quality fabrics. We are proud to be able to offer you this advantage and to be a partner on whom you can rely.