Single-pole industrial connectors

Connectors for plug-in systems

The versatile fork or round connectors for plug-in technology and busbars from Stäubli are perfectly suited for a variety of industries and diverse applications with the most demanding requirements. Based on Stäubli’s unique MULTILAM contact technology, these connection solutions own lowest contact resistance and very high current density while providing powerful as well as constant performance. 

Stäubli AG - Fork-Plugs-pim-2x.jpg
Fork plugs

Fork plugs can easily be connected to busbars of different thickness and offer the needed flexibility: The double-sided fork allows for a quick and robust connection between two busbars. Special fork plug designs can be developped according to your needs. 

Stäubli AG - Round-connectors-Plug-in-pim-2x-59231-jpg-orig.jpg
Round connectors

The reliable round connectors can be used to replace costly screw connectors and also enable more compact constructions for e.g. rack systems. Being pluggable connections, they help to reduce installation and service costs and increase productivity.

Stäubli AG - ClipLam-CL-T-pim-2x.jpg
ClipLam

The ClipLam connector is especially dedicated to provide a pluggable electrical connection between two double-pole insulated busbars. Its design allows for a quick an easy installation by simply attaching it to the busbars.