PRODUCT PORTFOLIO

Branch Connectors

Branch connector for a safe and reliable parallel (or serial-parallel) connection of PV-modules.

Stäubli AG - AE_Branch-Connectors-MC4-pim-2x-69984-jpg-orig.jpg
MC4 branch connector

Easy installation, as no crimping or torquing is necessary. Mating compatibility with MC4  and MC4-Evo 2 connector. Rated at DC 1500 V according to UL 6703.

Stäubli AG - AE_Branch-Connectors-pim-2x-69722-jpg-orig.jpg
MC4 -Evo 2 branch connector

Plug-and-play: no crimping or torquin necessary. Versatility and compact dimensions. Mating compatibility with MC4  and MC4-Evo 2 connector. Rated at DC 1500 V according to IEC 62852 and UL 6703.