Flat test clip GRIP-F
Stäubli AG - Flat-test-clip-GRIP-F-tim-2x-51347-jpg-orig.jpg

For making quick, secure contact during voltage measurements. With adjustable stop. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

66.9829-*

GRIP-F

600 V, CAT III / 5 A

Ni