Socket SL205-BA

In-line, rigid, accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve, for self-assembly of test leads.
Crimp or solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

65.3319-*

SL205-BA

600 V, CAT II / 10 A

max. Ø 2.7 mm     0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.