Angled socket SLB4-I/90
Stäubli AG - socket-SLB4-I-90-tim-2x-49823-jpg-orig.jpg

Insulated, right-angled Ø 4 mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass.
Connection: Ø 2 mm round pin and contacts for mounting on printed circuit boards.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: XELW-4

Order No.

Type

Rated voltage/current

23.3200-*

SLB4-I/90

1000 V, CAT III / 24 A

Au

Click on the Order No. to open the dedicated data sheet.