Magnetic adapter XMA-...

For connection of screw heads with rigid Ø 4 mm socket in insulator, suitable for mating with spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Diameter of magnet

66.9516-*

XMA-7

1000 V, CAT III / 2 A

600 V, CAT IV / 2 A

Ø 7 mm

Ni

66.9509-*

XMA-7L

1000 V, CAT IV / 2 A

Ø 7 mm

Ni

66.9515-*

XMA-11

1000 V, CAT IV / 2 A

Ø 11 mm

Ni