quick couplings compressed air

Non-scratch safety compressed air quick coupling ERS

online demonstration: anti-hose whip safety
swivel versions

Applications

  • Quick and direct connection of pneumatic tools requiring non-scratch features
our Sales Team

Non-scratch design and reliable anti-hose whip safety technology make the ERS quick couplings an ideal tool for applications that need to meet today’s stringent quality requirements in assembly and finishing workshop environments. The ERS compressed air connectors conform to ISO 4414 for disconnection backlash prevention. These quick connections are ideal for using on compressed air circuits in various sectors as automotive painting, body shops, aviation, final automotive assembly lines and more.

Technical specifications

  • Nominal diameter DN (mm): 6 and 8
  • Maximum allowable pressure*: 12 bar (174 PSI)


Fluids

  • Compressed air


Construction

  • Socket in polyamide with rubber protector


Other features

  • Light weight
  • Automatic connection
  • 360° swiveling version gives the operator a free hand
  • "Parking” position


*depending on the model and operating conditions