quick couplings compressed air

Helicol-Combi balancing and air supply units HEC

Applications

  • Balancing and supplying compressed air to heavy portable tools including impact wrenches, screwdrivers, nail guns and more.
our Sales Team

With a dual action design, the Helicol-Combi combines the function of balancing and supplying compressed air in a single one-piece vertical unit. For applications requiring sudden rapid extension, the Helicol-Combi is fitted with a stroke limiter ensuring safe and reliable operation.

Technical specifications

  • Fittings: G1/4 or G3/8
  • Maximum allowable pressure*: 10 bar (145 PSI)


Fluids

  • Compressed air


Other features

  • Available with RCS quick-release coupling and stabilizer
  • Stroke limiter option


*depending on the model and operating conditions