Motorsports Compressed air

Air jack lance for quick lifting and lowering cars

Applications

  • Lifting of GT and endurance cars during pit stops.
our Sales Team

Stäubli’s high performance air jack system is very easy to connect, even with 40 bar of pressure, and ensures the effectiveness of interventions especially during the race.  Light and compact, the plug is completely integrated on the vehicle. Designed to lift the car with the least effort, the Stäubli air jack solution offers quick operation and optimum safety while lifting and lowering cars.

Technical specifications

  • Connection force (N): 80
  • Maximum allowable pressure*: 40 bar (580 PSI)


Fluids

  • Compressed air
  • Nitrogen


Construction

  • Plug: Aluminum
    Socket: Aluminum stainless steel with polyurethane protector


Other features

  • A complete system, from cylinder to connection and air network


*depending on the model and operating conditions