Quick couplings Compressed air

Safety quick release couplings and accessories for compressed air

Stäubli's comprehensive line of connection solutions for compressed air offers a number of distinct advantages. High quality materials deliver optimum connector performance and tightness that you can rely on, along with high guaranteed flow rate in all compressed air circuits. Safety is of utmost importance, and integral to our product design at all levels during connection, operation and disconnection. Our couplings also minimize stress on the operator, thanks to ergonomic design and lightweight materials.

Solutions for compressed air networks

RCS - Safety

Compact safety coupling RCS for compressed air

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

More about safety pneumatic connectors

RSI - Active safety

Active safety couplings RSI for compressed air

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

More about active safety pneumatic connectors

ADS - High flow safety

Quick couplings ADS dedicated to high flow circuits

DN (mm): from 11 to 19
Maximum allowable pressure PS (bar)*: 15

More about high flow pneumatic connectors

ERS – Non-scratch

Non-scratch couplings ERS for compressed air

DN (mm): from 06 to 08
Maximum allowable pressure PS (bar)*: 12

More about non-scratch pneumatic connectors

NSI - Non-scratch active safety

Non-scratch active safety coupling NSI for compressed air

DN (mm): from 06 to 08
Maximum allowable pressure PS (bar)*: 12

More about non-scratch pneumatic connectors

RBS – Stainless steel

Stainless steel safety couplings RBS for compressed air and inert gases

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

More about stainless steel pneumatic connectors

SBG – Compact blowgun

Compact safety blowgun SBG for compressed air

Plug DN (mm): 06
Maximum allowable pressure PS (bar)*: 12

More about compact blowgun

STA – Assemblies with composite blowgun

Blowing unit with composite blowgun STA

Tube DN (mm): from 5x8 to 6.5x10
Maximum allowable pressure PS (bar)*: 10

More about blowing units with composite blowgun

PML – Assemblies unit with steel blowgun

Blowing unit with steel blowgun PML for compressed air

Tube DN (mm): from 5x8 to 6.5x10
Maximum allowable pressure PS (bar)*: 10

More about blowing units with steel blowgun

HJP – Connection unit

Self-storing connection unit HJP

Tube DN (mm): from 8x12 to 11x16
Maximum allowable pressure PS (bar)*: 10

More about complete connection units

HJF - TPF - Connection & blowing units

Stäubli AG - HJF06-M003_TIM-79331-jpg-orig.jpg

DN (mm) from 6.5 x 10 to 8 x 12

Maximum allowed pressure PS (bar) : 8 

More about "ready-to-connect" connection solutions

RVS – Very high flow

Very high flow safety coupling RVS for compressed air

DN (mm): 33
Maximum allowable pressure PS (bar)*:16

More about safety high flow connectors

MCR - Micro

Quick release micro-couplings MCR for compressed air

DN (mm): 2
Maximum allowable pressure PS (bar)*: 10

More about safety micro connectors

MRA - Mini

quick-release mini couplings MRA for compressed air

DN (mm): 04
Maximum allowable pressure PS (bar)*: 250

More about safety mini connectors

FRL – Air treatment unit

Air treatment unit FRL

Fittings: G 1/4, G1/2 or G 1
Maximum allowable pressure PS (bar)*: 16

More about air treatment units

FSB – Submicronic filter

Submicronic filter FSB

Fittings: G 1/4 or G3
Maximum allowable pressure PS (bar)*: 16

More about submicronic filters

ETO/ETF – Hose reel

Automatic hose ETO for compressed air

Hoses DN from 8 to 16
Maximum allowable pressure PS (bar)*: 20

More about hose reels

HEC - Balancing and supply units

Balancing and supply units Helicol-Combi

Fittings: G 1/4, G 3/8
Maximum allowable pressure PS (bar)*: 10

More about balancing and supply units
Market solutions

GPL for railway

Full flow couplings for railway GPL

DN (mm): from 15 to 33
Maximum allowable pressure PS (bar)*: 10

More about pneumatic connectors for railway

RTD for railway

Full flow coupling for severe conditions RTD for railway

DN (mm): from 11 to 19
Maximum allowable pressure PS (bar)*: 10

More about pneumatic connectors for railway

SPI OS for railway

Full flow couplings for harsh conditions SPI/OS designed for railway

DN (mm): from 06 to 09
Maximum allowable pressure PS (bar)*: 10

More about pneumatic connectors for railway

RBE pressure point & leveling tests railway

Quick couplings for pressure point and leveling tests RBE

DN (mm): 03
Maximum allowable pressure PS (bar)*: 10

More about pressure point connectors for railway

Hose assemblies for railway

Hose assemblies for railway

Flexible hoses equipped with quick couplings.

More about hose assemblies for railway

ADS for nuclear

Quick couplings ADS for nuclear applications

DN (mm): 11
Maximum allowable pressure PS (bar)*: 15

More about pneumatic connectors for nuclear

Airjack for motorsports

Airjack lance for lifting cars

Quick and safe car lifting

More about airjack solutions for motorsports

*depending on the model and operating conditions