multi-couplings temperature control

Modular manual multicouplings plate RMI for temperature control

Bringing an added measure of efficiency to temperature control applications, RMI plates make it possible to connect all mold temperature control circuits at once in complete safety. They are also designed to prevent circuit connection errors and remove all risk of misconnection between similar plates. In order to adapt the solution to each application, there are many possible configurations, including the number of couplings fitted onto the plate with different choices of diameters.

Technical specifications

  • Nominal diameters (mm): from 06 to 16
  • Max. working pressure*: 16 bar  (232 PSI)


  • Water, hot oil, cooling fluids


  • Please contact Stäubli for details.

*depending on the model and operating conditions