CombiTac modular connectors

Navigation | CombiTac

Contact CombiTac Team

Plug into innovation

The modular connector system CombiTac can be easily configured online and adapted to different requirements and impresses in use under demanding conditions. CombiTac allows for custom combinations of power and signal contacts, Ethernet, optical fiber, coaxial contacts, hydraulic, pneumatic and thermocouplings in a compact frame or housing. Experience combined with quality and modularity leads to cost-efficient and durable solutions.

Quality
Experience
Reliability
Efficiency
Customization
CombiTac at a glance

The modular CombiTac connectors are ideal for applications such as automated testing lines, testing electronic components or modules, converters, power supplies, machine construction, battery storage devices, etc. Easily configured, with modules to connect data, signals, power, liquids, or gases, they provide long life span, high power density and optimized costs over the entire service life of the applications.

Applications 

  • Automotive
  • Machine construction
  • Electrical and electronic equipment
  • Railway
  • Aeronautics


Advantages 

  • Reliability
  • Flexible adaptation to customer needs
  • Combination of different contact types
  • Long life span


Main characteristics 

  • Current levels up to 300 A, voltage up to 5 kV
  • 100,000 mating cycles
  • IP65 and IP68 housings
  • Liquids, pneumatic up to 15 bar
  • Free configuration