Contact

Do you have any questions? Get in contact with us.

TIEPRO warp tying machine

The new TIEPRO warp tying machine is designed for universal use with standard warp yarns in any weaving mill. It features a new type of yarn separation system without separating needles, which makes it especially economical. TIEPRO ties a wide range of warp sheets – with or without a 1:1 lease – automatically, efficiently, rapidly, and widely faultless.

Main benefits of automated warp tying with TIEPRO

Efficiency

  • Auto-Reverse function for less operator intervention
  • New yarn separation concept with spindles
  • Rapid tying – up to 600 knots per minute

Flexibility

  • Suitable for all types of standard yarns
  • Short knot ends with adjustable length
  • High tolerance regarding parallel alignment of two warp sheets (TPF tying frames)

Quality

  • Electronic double end detection for warp sheets with and without 1:1 lease
  • Perfectly tied warps
Yarn types
  • Yarn types – 100% staple fibre yarn, 100% cotton, cotton blends
  • Count range (tex) – 1x 500 … 1x 6,7

Stäubli also offers you...