Sterimove - Cleanroom mobile pharma robot

Right from day one, Sterimove has been designed to address cleanroom pharma requirements.

From Controlled-Non-Classified (CNC) area through Grade D, C, B up to Grade A environments, Sterimove brings contamination-free mobile robotics solution inside the cleanroom production units.

For a safer, more productive and reliable pharma industry, Sterimove allows us to think differently in the more aseptic manner - for the better.

6 key benefits 

Cleanroom mobile robot

  • Aseptic design based on stainless steel, high-tech plastic & specific coating - FDA compliance
  • Inductive charging technology (contactless)

VHP decontamination resistance

Encapsulated design: all sensors are inside the mobile robot body 

Modular for many applications

  • Standard interface for top-module 
  • Human safety sensor 
  • Collision avoidance 
  • 2x emergency stop buttons 
  • Status communication with LED strip 

Easy to clean

  • EHEDG guideline compliance
  • No retention area 
  • Hygienic design 

Seamless integration

  • Operate in narrow environment 
  • Agile motion for bypassing roadblock 
  • Ultra-compact footprint (804 x 701 x 575 mm)

Easy access to the wheel

  • Prevent cross-contamination and microbial growth 
  • Hygienic wheel with quick tire/wheel change system

Related products