SUCCESS STORY

Ensuring constant product quality and improving operator safety

Stäubli's multi coupling solution increases operational efficiency at Manni Srl.

Manni’s challenges & Stäubli’s solution

Manni needed to thermoregulate the trays of a foaming plant in which polyurethane insulating panels are produced. They were looking for a solution that would:

  • Keep the trays continuously at the right temperature to ensure the quality of the final product.
  • Eliminate errors and improve operational safety. 

To address these challenges, Stäubli designed a customized multi coupling solution that would allow trays to be automatically connected to the various glycol water feeding stations. 

Staübli worked hand in hand with Manni and their production line integrator, Cannon Group, to integrate the solution into their production facilities.

Benefits

The implementation of Stäubli's multi coupling solution has led to numerous benefits for Manni:

  • Ensure constant product quality: high-quality and sustainable products are guaranteed thanks to uniform pressure and heat during polymerization, homogeneous distribution of the material and perfect adhesion.
  • A safer working environment: automated tray connection has eliminated connection errors and improved operator safety. 
  • Increased operational efficiency: reduced downtime and optimized production cycles which lead to optimized production costs.
  • International support: they can count on technical and logistical support in many countries, guaranteeing continuous assistance and maximum operational efficiency.
  • Maintain a competitive advantage: Manni regularly needs to customize their production lines to be able to address various customer requests. With Stäubli on their side, they can confidently pursue their tailor-made approach and maintain their position as leaders in the global market of presses for the production of polyurethane panels.

THE PARTNER

Manni Srl, founded in 1919, is recognized as a leader in the field of presses for processing polyurethane resins. The company specializes in the production of discontinuous machines and systems for polyurethane insulating panels, with a strong vocation for innovation and customization. Manni Srl works with the major manufacturers of trailers for refrigerated trucks such as Daikin, Viessmann, Carrier, Arneg, and Frigidaire and send 90% of their production abroad. 

"Technical competence, reliability and after sales service made Stäubli a Partner, not just a supplier"

Marcella Manni, CEO of Manni Srl

Related products