In-line breakaway safety for refueling with natural gas BRW

Positioned between the dispenser and the nozzle, the reliable BRW 02 and 08 breakaway couplings ensure that the hose will safely separate and close the circuit if the car drives off with the nozzle still connected. Disconnection is automatic, whether the system is pressurized or not. The breakaway fittings are also reusable, and can safely be reconnected.

 

APPLICATIONS

NGV receptacle for filling of :

  • Light vehicles with Stäubli CMV 08 nozzle
  • Heavy duty vehicles with Stäubli GMV 09 nozzle
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 02 and 08
  • Maximum allowable pressure*: 315 bar (4568 PSI) for BRW 08
  • Maximum allowable pressure*: 200 bar (2900 PSI) for BRW 02

Natural gas

Coated aluminum and stainless steel

This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter