FLEXI-S/POAG-HK…

Twin wires with single insulated wires in a black jacket. Super-fine Cu strand, brightsoft, tightly twisted. Insulations in PVC, silicone or TPE.

Typical Application
Highly flexible, two-pole test leads.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

15.2010- 20

FLEXI-S/POAG-HK4

600

42

15.2015- 20

FLEXI-S/POAG-HK6

600

54

Click on the Order No. to open the dedicated data sheet.