PerforMore meets the stringent requirements for safety, reliability and performance in electric vehicles based on LV-215. The electrical connector also features a compact design and user-friendly operation thanks to its two-stage unlocking system.
The two-pole connector is compatible with the various DC interfaces within the vehicle, including high-power charging (HPC) systems. PerforMore is the ideal solution for connecting high-voltage batteries, inverters and high-voltage distribution units (HVDU).
An overview of the most important data on PerforMore. We would also be delighted to provide additional information and answer questions regarding your specific requirements - don't hesitate to contact us anytime.
Suitable for use on various DC interfaces with high technical requirements:
| PerforMore |
|---|---|
Rated current | Up to 600 A |
Rated voltage | DC 1000 V |
Conductor cross-section | 50, 70 und 95 mm2 according to LV 216 |
Test voltage | AC 4260 V, 1 min/50 Hz |
As an additional service, we offer secure access to our 3D CAD data for easy integration into your project planning.
Please note: Clicking on the links above/below will redirect you to our 3D CAD portal, hosted on a different server.
Here you can find downloads of all the necessary documents: Catalogs, assembly instructions, certificates and more. These documents will help you select system components and the correct dimensioning. Your local representative will be happy to help and provide you with further information.