Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Select a division and a country to see the appropriate contacts.

Algeria

M4 DIFFUSION
40, Rue Bouderbala Hamidet
Ouled Fayet
DZ-Alger / Algeria
Sales
Phone: +213 23 28 00 52 +213 55 04 39 46 6 +44 7810 834755 Fax: +213 23 28 00 54 E-mail contact

Angola

Multicom Africa AG
25 Wingfield Avenue
ZA-2196 Birdhaven GP / South Africa

Postal adress:
P.O. Box 2825
Saxonwold
ZA-2132 Gauteng / South Africa
Sales
Phone: +27 11 880 64 17 Fax: +27 11 880 97 02 E-mail contact

Argentina

Pampa Kraft S.A.
Av. Fondo de la Legua 235
B1609JEC Boulogne
Pcia. Buenos Aires / Argentina
Sales
Phone: +54 11 4765 4600 Fax: +54 11 4765 1616 E-mail contact

Armenia

Stäubli Bayreuth GmbH - Carpet Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Sargans AG - Weaving Preparation - International Sales
Grossfeldstrasse 71
CH-7320 Sargans / Switzerland
Sales
Phone: +41 81 725 01 01 Fax: +41 81 725 01 16 E-mail contact
After Sales
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Training
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Stäubli Faverges SCA - Shedding solutions / Dobby and cam motions - International Sales
Place Robert Stäubli CS 30070
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
After Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Training
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Stäubli Lyon SAS - Shedding solutions / Jacquard machine - International Sales
31, rue des Frères Lumière
CS 20029
FR-69687 Chassieu Cedex / France
Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
After Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Training
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Stäubli Bayreuth GmbH - Technical Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Italia S.p.A - DEIMO knitting solutions - International Sales
Via Rivera 55
IT-20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 944 1 Fax: +39 0362 944 381 E-mail contact
After Sales
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact
Training
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact

Australia

Pick and Vellis Australia
200 Alexandra Parade
Fitzroy
AU-3065 Victoria / Australia
Sales
Phone: + 61 (0)3 9418 3970 Fax: + 61 (0)3 8678 1360 E-mail contact

Austria

Otto Kühnen GmBH & CO. KG
Liechtensteinstrasse 63
AT - 1090 Wien/ AUSTRIA
Sales
Phone: +43 1 313 5618 +43 699 131 35618 Fax: +43 1 313 56 60 E-mail contact
Stäubli Sargans AG
Grossfeldstrasse 71
CH-7320 Sargans / Switzerland
Sales
Phone: +41 81 725 01 01 Fax: +41 81 725 01 16 E-mail contact
After Sales
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Training
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact

Azerbaijan

Stäubli Bayreuth GmbH - Carpet Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Sargans AG - Weaving Preparation - International Sales
Grossfeldstrasse 71
CH-7320 Sargans / Switzerland
Sales
Phone: +41 81 725 01 01 Fax: +41 81 725 01 16 E-mail contact
After Sales
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Training
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Stäubli Faverges SCA - Shedding solutions / Dobby and cam motions - International Sales
Place Robert Stäubli CS 30070
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
After Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Training
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Stäubli Lyon SAS - Shedding solutions / Jacquard machine - International Sales
31, rue des Frères Lumière
CS 20029
FR-69687 Chassieu Cedex / France
Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
After Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Training
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Stäubli Bayreuth GmbH - Technical Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Italia S.p.A - DEIMO knitting solutions - International Sales
Via Rivera 55
IT-20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 944 1 Fax: +39 0362 944 381 E-mail contact
After Sales
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact
Training
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact

Bahrain

Stäubli Bayreuth GmbH - Carpet Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Sargans AG - Weaving Preparation - International Sales
Grossfeldstrasse 71
CH-7320 Sargans / Switzerland
Sales
Phone: +41 81 725 01 01 Fax: +41 81 725 01 16 E-mail contact
After Sales
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Training
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Stäubli Faverges SCA - Shedding solutions / Dobby and cam motions - International Sales
Place Robert Stäubli CS 30070
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
After Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Training
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Stäubli Lyon SAS - Shedding solutions / Jacquard machine - International Sales
31, rue des Frères Lumière
CS 20029
FR-69687 Chassieu Cedex / France
Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
After Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Training
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Stäubli Bayreuth GmbH - Technical Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli Italia S.p.A - DEIMO knitting solutions - International Sales
Via Rivera 55
IT-20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 944 1 Fax: +39 0362 944 381 E-mail contact
After Sales
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact
Training
Phone: +39 0362 944 201 Fax: +39 0362 992 442 E-mail contact

Bangladesh

Spintex Technology LTD
Plot # B-154 (1st Floor),
Road # 22, New D.O.H.S.
Mohakhali
BD-1206 Dhaka / Bangladesh
Sales
Phone: +880 2 871 46 01 Mobile +880 1713 062664 Fax: +880 2 871 46 03 E-mail contact

Belarus

OOO TONGOR Engineering
ul.Volodarskogo, 12A-303
BY-220030 Minsk / Republik Belarus
Sales
Phone: +375 17 327 85 39 +375 17 226 57 17 E-mail contact

Belgium

Stäubli Benelux
Meensesteenweg 407-409
BE-8501 Bissegem / Belgium
Sales
Phone: +32 56 36 40 01 Fax: +32 56 36 40 10 E-mail contact
After Sales
Phone: +32 56 36 40 01 Fax: +32 56 36 40 10 E-mail contact

Bolivia

Quimica Suiza Industrial de Bolivia SA
Calle Roger Mercado No. 45
paralelo Canal Isuto entre 2 y 3 anillo
BO - Santa Cruz / Bolivia
Sales
Phone: +591 3 345 1055 Fax: +591 3 345 1055 E-mail contact

Bosnia and Herzegovina

Ing.-Büro Dieter Pestel, Inh. Peter Pestel e.K.
Am Forsthaus 18
DE-87490 Haldenwang/Börwang / Germany
Sales
Phone: +49 8304 929739 3 Fax: +49 8304 929739 4 E-mail contact

Brazil

Stäubli Comércio, Importação, Exportação e Representações Ltda.
Rua Henri Dunant, 137, Conj. D
BR-04709-110 São Paulo-SP / Brazil
Sales
Phone: +55 11 2348 7406 E-mail contact
After Sales
Phone: +55 11 2348 7410 E-mail contact
Training
Phone: +55 11 2348 7410 E-mail contact

Bulgaria

G.T. Srl
Via Sardegna, 5
IT-42100 Reggio Emilia / Italy
Sales
Phone: +39 0522 55 12 40 Fax: +39 0522 55 12 65 E-mail contact

Cambodia

Stäubli Bayreuth GmbH - Carpet Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
After Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Training
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact
Stäubli (H.K.) Ltd.
Room A1, 33/F, TML Tower,
3 Hoi Shing Road,
HK - Tsuen Wan / Hong Kong
Sales
Phone: +852 2366 0660 Fax: +852 2311 4677 E-mail contact
After Sales
Phone: +852 2366 0660 Fax: +852 2311 4677 E-mail contact
Stäubli Sargans AG - Weaving Preparation - International Sales
Grossfeldstrasse 71
CH-7320 Sargans / Switzerland
Sales
Phone: +41 81 725 01 01 Fax: +41 81 725 01 16 E-mail contact
After Sales
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Training
Phone: +41 81 725 02 13 Fax: +41 81 725 01 16 E-mail contact
Stäubli Faverges SCA - Shedding solutions / Dobby and cam motions - International Sales
Place Robert Stäubli CS 30070
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
After Sales
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Training
Phone: +33 4 50 65 60 60 Fax: +33 4 50 65 60 70 E-mail contact
Stäubli Lyon SAS - Shedding solutions / Jacquard machine - International Sales
31, rue des Frères Lumière
CS 20029
FR-69687 Chassieu Cedex / France
Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
After Sales
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Training
Phone: +33 4 72 47 39 39 Fax: +33 4 78 90 28 36 E-mail contact
Stäubli Bayreuth GmbH - Technical Weaving - International sales
Theodor-Schmidt-Str. 19
DE-95448 Bayreuth / Germany
Sales
Phone: +49 921 883 0 Fax: +49 921 883 1460 E-mail contact