Frame weaving

Customer-oriented solutions for frame weaving

Stäubli has been manufacturing high-speed frame weaving machinery since 1892. Its shedding machines and accessories, including cam motions and rotary dobbies, as well as high-performance harness motions and quick links, cover all fields of textile production. Staubli offers customer-oriented solutions for the production of all fabric types including simple weaves, patterned, heavy technical fabrics, double pile fabrics and carpet.

A passion for quality and innovation, inherited from long industrial experience, is the fundamental driving force of our development. Our customers are first of all partners. Their requirements and demands define our products.

Cam motions S1352

Stäubli came motions type S1352

Cam motions are ideal for weaving different kinds of basic weaves from plain weaves to heavy satin on water-jet weaving machine.

Solutions for basic weaves

Cam motions S1600 / S1700

Stäubli cam motions series S1600

Positive cam motions for weaving basic weaves from plain weaves to heavy fabrics in rapier and air-jet weaving machines.

Solutions for basic weaves

Rotary dobbies S2600

Stäubli electronically controlled positive rotary dobby series S2600  for producing all kinds of patterned fabrics on the projectile weaving machine.

Electronically controlled rotary dobbies for patterned fabrics in projectile weaving machine. 

Solutions for patterned fabrics

Rotary dobbies S3000

The electronically controlled rotary dobbies series S3000 are matched to the high performance required from the weaving machine and are suitable for producing patterned fabrics.

High-speed electronically controlled rotary dobbies for all types of patterned fabrics in water-jet, air-jet or rapier weaving machines depends on the application. 

Solutions for patterned fabrics

Rotary dobbies S3200

The electronically controlled rotary dobbies series S3200 are matched to the high performance required from the weaving machine and are suitable for producing patterned fabrics.

High-speed electronically controlled rotary dobbies for all types of patterned fabrics in air-jet or rapier weaving machines depends on the application. 

Solutions for patterned fabrics

Dobbies S2688 / S4080

Stäubli electronic controld open-shed dobby S2688 for technical fabrics, notably forming fabrics. Model S2688 S for high speed; model S2688 RS for high warp yarn tension.

Electronically controlled rotary dobbies for technical fabrics in all types of technical weaving machine. 

Solutions for technical fabrics

UNIVAL 500T

Stäubli servomotor-controlled dobby UNIVAL500T presents a completely new concept which provides an almost unlimited range of applications, specially for samplig, sophisticated, technical or very dense fabrics with high warp tension.

Servomotor controlled dobbies for sampling and for producing sophisticated, technical or very dense fabrics with high warp tension.

Solutions for technical fabrics

Transmission components

Stäubli transmission, harness motions, quick links and adjustable link improve the user-friendliness of weaving with frames and reduce maintenance, increasing the profitability of the entire installation.

Harness motions specifically for the weaving machine, very high quality frame quick links and multi-adjustable clips for precise shed opening adjustment.

Discover transmission components