The Electrical Grounding Hinge (EGH) replaces the conventional hinge and ground braid between the moving door and the cabinet. It facilitates easier removal of the door and guarantees reconnection of the ground on reassembly. In addition to the mechanical pivot function of a hinge, the EGH also provides an electrical ground connection between the door and the cabinet. Continuity is maintained between the cabinet/hinge, hinge/door interfaces and also the hinge pivot by the use of MULTILAM. Different seals protect the hinge and active parts from external pollution and ensure IP66.
Benefits
Key features
Design
EGH |
product range |
---|---|
Rated current |
100 A |
Short circuit current (1s) |
1.4 kA |
Peak current withstands |
4.7 kA |
Open/close cycles |
15,000 |
Door unmounting / mounting |
500 |
Operating temperature |
-25…+70°C |
Allowable charge per hinge |
250 kg |