The MULTILAM flexo type ML-CUX is a two-component MULTILAM for challenging high-power contact solutions. Its unique design optimally unites electrical and mechanical properties resulting in an excellent current-carrying capacity combined with high flexibility and easy assembly even in plugs and sockets with large diameter. A wide spring deflection based on a stretching principle allows high tolerances and misalignment and offers pivotal advantages for the use and fabrication of contact solutions. The ML-CUX fulfills customer requirements regarding compactness, high power density and reduction of Total Costs of Ownership (TCO). It guarantees long-lasting, reliable and low-loss energy transfer.
Benefits
Key features
Design
MULTILAM flexo |
ML-CUX |
---|---|
Diameter range |
> 40 mm |
Width |
18.7 mm |
Rated current |
120 A of one periodic unit |
Short circuit current (1s) |
2,200 A of one periodic unit |
Peak current withstand |
5,600 A of one periodic unit |
Mating cycles |
10 000 |
Working temperature |
150°C |