High mating docking systems

DuraDock matic - High performance multi-pole connectors for automatic tool-changers (ATC)

Applications

  • Automotive body shops
  • General assembly (grippers)
  • Testing systems

Stäubli’s multi-pole connectors are mainly used in automatic tool-changers, especially in automotive body shops. Our tried and tested solutions are ideal for a wide range of industrial applications where reliability is of essence. Designed for very high mating cycles, these connectors offer superior performance for power, signal and data transfer. Compact, rugged and safe, they are ideal for repetitive procedures during production. Our solutions offer unequalled contact reliability and long life span.

Benefits

  • Up to 1 million mating cycles
  • Fast integration and easy maintenance
  • Rapid changing of contact inserts
  • Compact and uniform housing
  • Wide range of applications
  • Compatible with RobiFix
     

Accessories

  • Blind plugs
  • Tools, incl. testing and assembly gauge

Technical Specifications

 

DuraDock matic

Number of poles

from 3 (2+PE) to 37 (36+PE)

Housings

IP65, available with shielding

Contact carriers

power, signal and fieldbus

Mating cycles

up to 1 million

Insert rapid changing

available

Contacts

silver- or gold-plated

Crosss-section

0,5 - 38 mm²

Pollution degree

3

Overvoltage category

III