PRODUCT PORTFOLIO

Storage Connectors

Our proven in use connector portfolio can be applied in various low-voltage DC applications. The unique MULTILAM contact technology will guarantee an excellent long-term reliability and a low contact resistance over the entire product life.

Stäubli AG - AE_MC4-pim-2x-69972-jpg-orig.jpg
Original MC4 for Low-voltage DC applications

The Original MC4 is proven in use in the Photovoltaic industry, however it can also be applied in  low-voltage DC applications. The product fulfills
the safety requirements for general electrical connectors (IEC 61984:2008). Detailed product specifications are listed in the technical description report. 

Stäubli AG - AE_MC4-Evo-2-pim-2x-69975-jpg-orig.jpg
Orignal MC4-Evo 2 for low-voltage DC applications

The Original MC4-Evo 2 can be applied in low-voltage DC applications. The product fulfills the safety requirements for general electrical connectors (IEC 61984:2008). Detailed product specifications are listed in the technical description report. 

Stäubli AG - AE_MC4-Evo-AC-pim-2x-70039-jpg-orig.jpg
Original MC4-Evo AC

The MC4-Evo AC is the ideal fit for AC connections in storage applications. Its compact design makes it versatile in various low-voltage DC application. As pre-assembled product configuration it is an easy plug and play solution.