PRODUCT PORTFOLIO

Cable coupler

Mitigate power loss, downtimes, service hours, risk of fire of your PV-System by using Original MC4 and MC4-Evo 2 connectors. The unique MULTILAM contact technology will guarantee an excellent long-term reliability and a low contact resistance over the entire product life.

Stäubli AG - AE_MC4-pim-2x-69972-jpg-orig.jpg
Original MC4

Mitigate power loss, downtimes, service hours, risk of fire of your PV-System by using Original MC4 and MC4-Evo 2 connectors. The unique MULTILAM contact technology will guarantee an excellent long-term reliability and a low contact resistance over the entire product life.

Stäubli AG - AE_MC4-Evo-2-pim-2x-69975-jpg-orig.jpg
Orignal MC4-Evo 2

The original MC4-Evo 2 guarantees high performance even in harsh environment. Further it combines best-in-class features for DC PV connectors such as: 
- V 1500 DC certified (TUV / UL / JET)
- Maximum current rating 69A 
- Salt mist spray test & ammonia resistant