Test clip KPS1/B2

Made of hard-drawn copper alloy for grasping IC legs, plug pins and bare wire connections. Grasped objects are pressed against the tip of the insulator under spring pressure. The low weight of the clip imposes hardly any load even on critical contacts. Ø 2 mm rigid socket in insulator.

Order No.

Type

Rated voltage/current

Clamping limit

24.0139-*

KPS1/B2

30 VAC / 1 A

60 VDC / 1 A

max. 2 mm

Au