Crocodile clip SAGK4-K
Stäubli AG - crocodile-clip-SAGK4-K-tim-2x-51320-jpg-orig.jpg

Small, slim, made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

24.0157-*

SAGK4-K

300 V, CAT II / 15 A

Ni