Panel-mount socket LB-IF4R-A

Insulated, Ø 4 mm, with spring-loaded MULTILAM. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels.
Flat connecting tab 4.8 mm x 0.8 mm.

Order No.

Type

Rated voltage/current

23.0210-*

LB-IF4R-A

30 VAC / 25 A

60 VDC / 25 A

Opt

Click on the Order No. to open the dedicated data sheet.